Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 1.75
Part #:0250-76127
Catalog #:SSHERA55PS 43.97 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Style: | PS |
| Motor Frame Size: | 180TC | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 39.8 | Mounting Type: | PS |
| Output Diameter (in): | 1.750 in | Input Style: | C-Face Coupled |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 3.16 | Length Through Bore (in): | 8 in |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 40:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |

