Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 182TC 1.75
Part #:0250-76129
Catalog #:SSHERA55PS 58.92 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input Diameter (in): | 1.126 in |
| Output RPM: | 29.7 | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | PS |
| Service Factor: | 1 | Output Diameter (in): | 1.750 in |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Input HP: | 2.36 |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 2.36 |
| Ratio: | 58.92:1 | Reduction: | Double |
| Input Style: | C-Face Coupled | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |

