Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 182TC 1.875
Part #:0250-76130
Catalog #:SSHERA55PS 7.94 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 220.4 | Input HP @ 1750 RPM: | 13 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Coupled | Housing Width (in): | 8 in |
| Reduction: | Double | Output Diameter (in): | 1.875 in |
| Input HP: | 13 | Ratio: | 7.94:1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 180TC | Series Code: | HERA55 |
| Mounting Type: | PS | Style: | PS |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.126 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |

