Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 1.875
Part #:0250-76133
Catalog #:SSHERA55PS 21.15 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Style: | PS | Input Diameter (in): | 1.126 in |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Ratio: | 21.15:1 |
| Input HP @ 1750 RPM: | 6.56 | Input HP: | 6.56 |
| Reduction: | Double | Housing Width (in): | 8 in |
| Output RPM: | 82.7 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.875 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

