Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 182TC 1.938
Part #:0250-76139
Catalog #:SSHERA55PS 7.94 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Output RPM: | 220.4 |
| Ratio: | 7.94:1 | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Series Code: | HERA55 | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.126 in |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 13 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 180TC |
| Style: | PS | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Mounting Type: | PS |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3346 in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662961807601 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

