Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25.00 182TC 1.938
Part #:0250-76143
Catalog #:SSHERA55PS 25.00 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Ratio: | 25.00:1 |
| Output RPM: | 70 | Reduction: | Double |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Product Line: | HERA | Style: | PS |
| Input HP @ 1750 RPM: | 5.6 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Input HP: | 5.6 | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | PS | Housing Length (in): | 10.52 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 25:1 |
General Specifications
| UPC: | 662961807649 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

