Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 182TC 1.938
Part #:0250-76144
Catalog #:SSHERA55PS 30.14 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 180TC |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input Diameter (in): | 1.126 in | Input HP @ 1750 RPM: | 4.61 |
| Reduction: | Double | Ratio: | 30.14:1 |
| Style: | PS | Output Diameter (in): | 1.938 in |
| Housing Width (in): | 8 in | Output RPM: | 58.1 |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 4.61 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807656 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

