Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 182TC 2
Part #:0250-76151
Catalog #:SSHERA55PS 21.15 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.56 | Reduction: | Double |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 21.15:1 |
| Mounting Type: | PS | Product Line: | HERA |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Output RPM: | 82.7 | Series Code: | HERA55 |
| Style: | PS | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.56 |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 20:1 |

