Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 2
Part #:0250-76152
Catalog #:SSHERA55PS 25 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Output Diameter (in): | 2.000 in |
| Ratio: | 25.00:1 | Mounting Type: | PS |
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Motor Frame Size: | 180TC | Reduction: | Double |
| Product Line: | HERA | Style: | PS |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Input Style: | C-Face Coupled | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 5.6 | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 5.6 |
| Nominal Ratio: | 25:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

