Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 182TC 2
Part #:0250-76156
Catalog #:SSHERA55PS 58.92 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 2.36 |
| Product Line: | HERA | Output Diameter (in): | 2.000 in |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 180TC | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.126 in |
| Output RPM: | 29.7 | Ratio: | 58.92:1 |
| Mounting Type: | PS | Reduction: | Double |
| Input HP: | 2.36 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

