Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 182TC 2.188
Part #:0250-76158
Catalog #:SSHERA55PS 10.77 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | PS |
| Output RPM: | 162.5 | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 12.89 | Mounting Type: | PS |
| Housing Width (in): | 8 in | Input HP: | 12.89 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.126 in |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Ratio: | 10.77:1 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

