Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 182TC 2.188
Part #:0250-76159
Catalog #:SSHERA55PS 15.05 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Ratio: | 15.05:1 |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | PS | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Input HP: | 9.22 |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 9.22 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output Diameter (in): | 2.188 in | Output RPM: | 116.3 |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |

