Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 182TC 2.188
Part #:0250-76161
Catalog #:SSHERA55PS 25 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Output RPM: | 70 |
| Ratio: | 25.00:1 | Mounting Type: | PS |
| Length Through Bore (in): | 8 in | Style: | PS |
| Series Code: | HERA55 | Input Style: | C-Face Coupled |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Reduction: | Double |
| Input HP @ 1750 RPM: | 5.6 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Housing Height (in): | 9.61 in |
| Input HP: | 5.6 | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

