Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 182TC 2.188
Part #:0250-76163
Catalog #:SSHERA55PS 43.97 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.126 in |
| Output Diameter (in): | 2.188 in | Mounting Type: | PS |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Output RPM: | 39.8 | Product Line: | HERA |
| Style: | PS | Housing Width (in): | 8 in |
| Reduction: | Double | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.16 | Input HP: | 3.16 |
| Motor Frame Size: | 180TC | Ratio: | 43.97:1 |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Coupled |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

