Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 1.188
Part #:0250-76172
Catalog #:SSHERA55PS 43.97 213TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Output RPM: | 39.8 |
| Motor Frame Size: | 210TC | Reduction: | Double |
| Style: | PS | Input HP: | 3.16 |
| Mounting Type: | PS | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.376 in | Housing Length (in): | 10.52 in |
| Ratio: | 43.97:1 | Product Line: | HERA |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | C-Face Coupled |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

