Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 213TC 1.188
Part #:0250-76173
Catalog #:SSHERA55PS 53.03 213TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33 | Housing Width (in): | 8 in |
| Service Factor: | 1 | Ratio: | 53.03:1 |
| Input HP: | 2.62 | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.376 in | Product Type: | RIGHT ANGLE |
| Mounting Type: | PS | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 2.62 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Motor Frame Size: | 210TC | Style: | PS |
| Reduction: | Double | Output Diameter (in): | 1.188 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

