Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 213TC 1.25
Part #:0250-76175
Catalog #:SSHERA55PS 7.94 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 13 | Length Through Bore (in): | 8 in |
| Reduction: | Double | Input Diameter (in): | 1.376 in |
| Motor Frame Size: | 210TC | Housing Length (in): | 10.52 in |
| Input HP: | 13 | Style: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 220.4 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Output Diameter (in): | 1.250 in |
| Ratio: | 7.94:1 | Mounting Type: | PS |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Input Style: | C-Face Coupled | Housing Height (in): | 9.61 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |

