Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.25
Part #:0250-76177
Catalog #:SSHERA55PS 15.05 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9.22 | Product Line: | HERA |
| Mounting Type: | PS | Reduction: | Double |
| Ratio: | 15.05:1 | Motor Frame Size: | 210TC |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.250 in |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 9.22 |
| Input Diameter (in): | 1.376 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Style: | PS | Output RPM: | 116.3 |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |

