Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 213TC 1.25
Part #:0250-76178
Catalog #:SSHERA55PS 21.15 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Input HP: | 6.56 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | PS | Input HP @ 1750 RPM: | 6.56 |
| Input Diameter (in): | 1.376 in | Output RPM: | 82.7 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.250 in |
| Ratio: | 21.15:1 | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Motor Frame Size: | 210TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

