Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 213TC 1.25
Part #:0250-76179
Catalog #:SSHERA55PS 25 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Output RPM: | 70 |
| Ratio: | 25.00:1 | Motor Frame Size: | 210TC |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.376 in |
| Style: | PS | Housing Width (in): | 8 in |
| Mounting Type: | PS | Reduction: | Double |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Input HP @ 1750 RPM: | 5.6 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Input HP: | 5.6 |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

