Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 213TC 1.25
Part #:0250-76183
Catalog #:SSHERA55PS 58.92 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Output RPM: | 29.7 | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Style: | PS |
| Service Factor: | 1 | Reduction: | Double |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 2.36 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.376 in |
| Ratio: | 58.92:1 | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.250 in |
| Input HP: | 2.36 | Certifications: | IP69K, USDA Accepted Equipment |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 4500 in/lbs |

