Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.375
Part #:0250-76186
Catalog #:SSHERA55PS 15.05 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 116.3 |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 9.22 | Output Diameter (in): | 1.375 in |
| Series Code: | HERA55 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 15.05:1 |
| Input HP: | 9.22 | Mounting Type: | PS |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Coupled |
| Motor Frame Size: | 210TC | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Style: | PS |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961807717 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

