Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 1.375
Part #:0250-76190
Catalog #:SSHERA55PS 43.97 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Housing Width (in): | 8 in |
| Input HP: | 3.16 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Input HP @ 1750 RPM: | 3.16 | Output RPM: | 39.8 |
| Input Diameter (in): | 1.376 in | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Mounting Type: | PS |
| Style: | PS | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Coupled |
| Series Code: | HERA55 | Reduction: | Double |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961807755 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

