Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 213TC 1.375
Part #:0250-76191
Catalog #:SSHERA55PS 53.03 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Reduction: | Double |
| Series Code: | HERA55 | Input Diameter (in): | 1.376 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.375 in |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 2.62 |
| Style: | PS | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Ratio: | 53.03:1 |
| Input HP: | 2.62 | Output RPM: | 33 |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961807762 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

