Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 213TC 1.438
Part #:0250-76194
Catalog #:SSHERA55PS 10.77 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input HP: | 12.89 | Output RPM: | 162.5 |
| Reduction: | Double | Input Diameter (in): | 1.376 in |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 12.89 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.438 in |
| Style: | PS | Series Code: | HERA55 |
| Ratio: | 10.77:1 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961807793 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

