Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.438
Part #:0250-76195
Catalog #:SSHERA55PS 15.05 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Style: | PS | Output RPM: | 116.3 |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 210TC |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 9.22 |
| Service Factor: | 1 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.376 in |
| Ratio: | 15.05:1 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Input HP: | 9.22 |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.438 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961807809 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

