Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25.00 213TC 1.438
Part #:0250-76197
Catalog #:SSHERA55PS 25.00 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 25.00:1 |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 5.6 | Style: | PS |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Input HP: | 5.6 | Motor Frame Size: | 210TC |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Mounting Type: | PS | Product Line: | HERA |
| Input Diameter (in): | 1.376 in | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961807823 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

