Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 213TC 1.438
Part #:0250-76201
Catalog #:SSHERA55PS 58.92 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Input HP: | 2.36 | Series Code: | HERA55 |
| Output RPM: | 29.7 | Input Diameter (in): | 1.376 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Coupled | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Ratio: | 58.92:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | PS |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.36 | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961807861 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

