Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 213TC 1.500
Part #:0250-76203
Catalog #:SSHERA55PS 10.77 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10.77:1 | Input HP: | 12.89 |
| Input Diameter (in): | 1.376 in | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | PS |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Input Style: | C-Face Coupled | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Style: | PS |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 12.89 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Output RPM: | 162.5 | Output Diameter (in): | 1.500 in |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961807885 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

