Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 213TC 1.500
Part #:0250-76207
Catalog #:SSHERA55PS 30.14 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.14:1 | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.376 in | Style: | PS |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Mounting Type: | PS |
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Line: | HERA | Motor Frame Size: | 210TC |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Output RPM: | 58.1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Input HP @ 1750 RPM: | 4.61 |
| Input HP: | 4.61 | Reduction: | Double |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961807922 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

