Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.625
Part #:0250-76213
Catalog #:SSHERA55PS 15.05 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Style: | PS |
| Reduction: | Double | Output RPM: | 116.3 |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 9.22 |
| Ratio: | 15.05:1 | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Mounting Type: | PS |
| Input HP: | 9.22 | Housing Width (in): | 8 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

