Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 213TC 1.625
Part #:0250-76214
Catalog #:SSHERA55PS 21.15 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.376 in | Motor Frame Size: | 210TC |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Input HP: | 6.56 | Style: | PS |
| Ratio: | 21.15:1 | Housing Height (in): | 9.61 in |
| Mounting Type: | PS | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 6.56 | Housing Length (in): | 10.52 in |
| Output RPM: | 82.7 | Product Line: | HERA |
| Service Factor: | 1 | Reduction: | Double |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |

