Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 213TC 1.625
Part #:0250-76215
Catalog #:SSHERA55PS 25 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Input Style: | C-Face Coupled |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.376 in | Output Diameter (in): | 1.625 in |
| Series Code: | HERA55 | Input HP: | 5.6 |
| Mounting Type: | PS | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Product Line: | HERA | Output RPM: | 70 |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 5.6 |
| Ratio: | 25.00:1 | Style: | PS |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 25:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

