Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 1.625
Part #:0250-76217
Catalog #:SSHERA55PS 43.97 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | C-Face Coupled | Length Through Bore (in): | 8 in |
| Input HP: | 3.16 | Reduction: | Double |
| Series Code: | HERA55 | Output Diameter (in): | 1.625 in |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.376 in |
| Output RPM: | 39.8 | Housing Width (in): | 8 in |
| Ratio: | 43.97:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | PS | Service Factor: | 1 |
| Mounting Type: | PS | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 210TC | Product Line: | HERA |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |

