Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 213TC 1.688
Part #:0250-76221
Catalog #:SSHERA55PS 10.77 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 12.89 | Reduction: | Double |
| Input Style: | C-Face Coupled | Mounting Type: | PS |
| Ratio: | 10.77:1 | Series Code: | HERA55 |
| Output Diameter (in): | 1.688 in | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 1.376 in | Motor Frame Size: | 210TC |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Service Factor: | 1 | Output RPM: | 162.5 |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |

