Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.688
Part #:0250-76222
Catalog #:SSHERA55PS 15.05 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Output RPM: | 116.3 | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Reduction: | Double |
| Housing Width (in): | 8 in | Style: | PS |
| Mounting Type: | PS | Input HP @ 1750 RPM: | 9.22 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.376 in | Input Style: | C-Face Coupled |
| Ratio: | 15.05:1 | Input HP: | 9.22 |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

