Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 213TC 1.688
Part #:0250-76223
Catalog #:SSHERA55PS 21.15 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.376 in | Series Code: | HERA55 |
| Input HP: | 6.56 | Output RPM: | 82.7 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Ratio: | 21.15:1 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Style: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Product Line: | HERA |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 6.56 | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.688 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 20:1 |

