Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 213TC 1.688
Part #:0250-76225
Catalog #:SSHERA55PS 30.14 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.376 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 4.61 |
| Style: | PS | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.688 in | Housing Height (in): | 9.61 in |
| Mounting Type: | PS | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Reduction: | Double | Housing Width (in): | 8 in |
| Input HP: | 4.61 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 10.52 in | Ratio: | 30.14:1 |
| Motor Frame Size: | 210TC | Output RPM: | 58.1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |

