Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 1.688
Part #:0250-76226
Catalog #:SSHERA55PS 43.97 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input Diameter (in): | 1.376 in |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 210TC |
| Output RPM: | 39.8 | Reduction: | Double |
| Style: | PS | Output Diameter (in): | 1.688 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 3.16 |
| Housing Width (in): | 8 in | Input Style: | C-Face Coupled |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Mounting Type: | PS | Ratio: | 43.97:1 |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 40:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

