Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 213TC 1.688
Part #:0250-76228
Catalog #:SSHERA55PS 58.92 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Ratio: | 58.92:1 | Motor Frame Size: | 210TC |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | PS |
| Reduction: | Double | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Input HP: | 2.36 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.36 |
| Output Diameter (in): | 1.688 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.376 in | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Output RPM: | 29.7 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |

