Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 213TC 1.75
Part #:0250-76230
Catalog #:SSHERA55PS 10.77 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Style: | PS |
| Reduction: | Double | Product Line: | HERA |
| Input HP @ 1750 RPM: | 12.89 | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 162.5 | Housing Height (in): | 9.61 in |
| Ratio: | 10.77:1 | Input Diameter (in): | 1.376 in |
| Length Through Bore (in): | 8 in | Mounting Type: | PS |
| Output Diameter (in): | 1.750 in | Motor Frame Size: | 210TC |
| Input HP: | 12.89 | Service Factor: | 1 |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

