Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.75
Part #:0250-76231
Catalog #:SSHERA55PS 15.05 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.376 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Input HP: | 9.22 | Housing Height (in): | 9.61 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 9.22 |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 116.3 |
| Ratio: | 15.05:1 | Input Style: | C-Face Coupled |
| Style: | PS | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.750 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Mounting Type: | PS | Length Through Bore (in): | 8 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |

