Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 213TC 1.75
Part #:0250-76232
Catalog #:SSHERA55PS 21.15 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.56 | Motor Frame Size: | 210TC |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Coupled | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 6.56 | Output Diameter (in): | 1.750 in |
| Mounting Type: | PS | Ratio: | 21.15:1 |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.376 in |
| Service Factor: | 1 | Reduction: | Double |
| Output RPM: | 82.7 | Series Code: | HERA55 |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |

