Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 30.14 213TC 1.75
Part #:0250-76234
Catalog #:SSHERA55PS 30.14 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.376 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Input HP: | 4.61 | Output RPM: | 58.1 |
| Motor Frame Size: | 210TC | Ratio: | 30.14:1 |
| Mounting Type: | PS | Housing Width (in): | 8 in |
| Style: | PS | Output Diameter (in): | 1.750 in |
| Input HP @ 1750 RPM: | 4.61 | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Reduction: | Double |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Nominal Ratio: | 30:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |

