Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 1.75
Part #:0250-76235
Catalog #:SSHERA55PS 43.97 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Output Diameter (in): | 1.750 in | Reduction: | Double |
| Length Through Bore (in): | 8 in | Output RPM: | 39.8 |
| Input HP: | 3.16 | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Ratio: | 43.97:1 |
| Input HP @ 1750 RPM: | 3.16 | Style: | PS |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

