Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 213TC 1.75
Part #:0250-76236
Catalog #:SSHERA55PS 53.03 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Input HP: | 2.62 | Ratio: | 53.03:1 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Output RPM: | 33 | Output Diameter (in): | 1.750 in |
| Series Code: | HERA55 | Mounting Type: | PS |
| Motor Frame Size: | 210TC | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Style: | PS |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 2.62 | Input Diameter (in): | 1.376 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

