Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 213TC 1.875
Part #:0250-76238
Catalog #:SSHERA55PS 7.94 213TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Width (in): | 8 in |
| Style: | PS | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 210TC | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Ratio: | 7.94:1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.376 in |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Coupled |
| Input HP: | 13 | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Output RPM: | 220.4 | Input HP @ 1750 RPM: | 13 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Nominal Ratio: | 7.5:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |

