Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 213TC 1.875
Part #:0250-76239
Catalog #:SSHERA55PS 10.77 213TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Mounting Type: | PS | Input Style: | C-Face Coupled |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 12.89 | Ratio: | 10.77:1 |
| Reduction: | Double | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Style: | PS | Motor Frame Size: | 210TC |
| Output RPM: | 162.5 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 12.89 | Housing Length (in): | 10.52 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

