Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 15.05 213TC 1.875
Part #:0250-76240
Catalog #:SSHERA55PS 15.05 213TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Product Line: | HERA |
| Ratio: | 15.05:1 | Mounting Type: | PS |
| Output Diameter (in): | 1.875 in | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Input Style: | C-Face Coupled | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 9.22 |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Style: | PS | Output RPM: | 116.3 |
| Input Diameter (in): | 1.376 in | Input HP: | 9.22 |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

