Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 7.94 213TC 1.938
Part #:0250-76247
Catalog #:SSHERA55PS 7.94 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 13 | Motor Frame Size: | 210TC |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Output RPM: | 220.4 |
| Input Style: | C-Face Coupled | Style: | PS |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Input HP: | 13 |
| Ratio: | 7.94:1 | Input Diameter (in): | 1.376 in |
| Mounting Type: | PS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.938 in | Reduction: | Double |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961807960 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

